(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Type (application): Plain washer
· Type: Plain washer
· Material: Stainless steel
· Surface treatment: None
· Inner diameter (mm): 1.75, 2.05, 2.35, 2.7, 3.55, 4.5, 5.45, 7.4
· Thread: M2, M2.3, M2.6, M3, M4, M5, M6, M8
· Thickness (mm): 0.4, 0.5, 0.8, 1, 1.6, 5
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
· Outer diameter (mm): 6, 7, 7.5, 8, 10, 12, 13, 18
Part Number |
---|
WSJIS-SUS-M4 |
WSJIS-SUS-M5 |
WSJIS-SUS-M6 |
WSJIS-SUS-M8 |
Loading...
Types (Applications) | Flat Washer | Type | Flat Washer | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy