(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pierce Washer【1-1,000 Pieces Per Package】

Pierce Washer
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate

Part Number

Configured Part Number is shown.

Part Number
WSSP-ST3W-M5
WSSP-ST3W-M6
WSSP-SUS-M5
WSSP-SUS-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate1052.2Box/package[Trivalent Chromate] Trivalent White14

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate1562.7Box/package[Trivalent Chromate] Trivalent White-
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No1052.2Low Quantity Available beginning with 1 pc.[Not Provided] No14
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No1562.7Low Quantity Available beginning with 1 pc.[Not Provided] No-
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Spherical Washer

Additional Products in this Category

Tech Support