(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRX Balister, Cross Recessed Drill Screw, Pan Head, for Thin Aluminum Plating (Part Numbers)

MRX Balister, Cross Recessed Drill Screw, Pan Head, for Thin Aluminum Plating
  • Volume Discount

With excellent screwing power and retention, efficient workability, and fast in-threading, and displaying superior durability.

Part Number

Configured Part Number is shown.

CSPPNT-SUS-D4-13

Part Number
CSPPNT-SUS-D4-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 13 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread ridge Type Drill Screw Tip shape Other special shapes
Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part CSPPNT-SUS-D4-13 in the MRX Balister, Cross Recessed Drill Screw, Pan Head, for Thin Aluminum Plating series.

Additional Products in this Category

Tech Support