(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, S Type, Washer Included (SW+JIS FW)【400-1,600 Pieces Per Package】

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, S Type, Washer Included (SW+JIS FW)
  • Volume Discount

[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Nominal Thread (M)] 3 4 5
[Length L (mm)] 6 8 10 12 16 20
[Surface treatment] Non-chrome black
[Color] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Stainless steel coating, CU plating

Part Number

Configured Part Number is shown.

Part Number
CSPPNHNDSP3-ST3B-TPT3-6
CSPPNHNDSP3-ST3B-TPT3-8
CSPPNHNDSP3-ST3B-TPT4-8
CSPPNHNDSP3-ST3B-TPT4-10
CSPPNHNDSP3-ST3B-TPT4-12
CSPPNHNDSP3-ST3W-TPT3-6
CSPPNHNDSP3-ST3W-TPT3-8
CSPPNHNDSP3-ST3W-TPT3-10
CSPPNHNDSP3-ST3W-TPT3-12
CSPPNHNDSP3-ST3W-TPT4-8
CSPPNHNDSP3-ST3W-TPT4-10
CSPPNHNDSP3-ST3W-TPT4-12
CSPPNHNDSP3-ST3W-TPT5-12
CSPPNHNDSP3-ST3W-TPT5-16
CSPPNHNDSP3-ST3W-TPT5-20
CSPPNHNDSP3-STC-TPT3-6
CSPPNHNDSP3-STC-TPT3-10
CSPPNHNDSP3-STC-TPT3-12
CSPPNHNDSP3-STC-TPT4-10
CSPPNHNDSP3-STC-TPT4-12
CSPPNHNDSP3-STC-TPT5-12
CSPPNHNDSP3-STCNW-TPT3-10
CSPPNHNDSP3-STN-TPT3-6
CSPPNHNDSP3-STN-TPT3-8
CSPPNHNDSP3-STN-TPT3-10
CSPPNHNDSP3-STN-TPT4-8
CSPPNHNDSP3-STN-TPT4-10
CSPPNHNDSP3-STN-TPT4-12
CSPPNHNDSP3-STN-TPT5-12
CSPPNHNDSP3-STTNB-TPT3-10
CSPPNHNDSP3-STU-TPT3-10
CSPPNHNDSP3-STU-TPT4-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent Black

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent Black

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent Black

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent Black

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent White

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent White

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent White

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent White

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Trivalent Chromate] Trivalent White

450 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Trivalent Chromate] Trivalent White

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-36[Chromate Plating] Chromate Plating

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-310[Chromate Plating] Chromate Plating

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-312[Chromate Plating] Chromate Plating

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

-410[Chromate Plating] Chromate Plating

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

-412[Chromate Plating] Chromate Plating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-512[Chromate Plating] Chromate Plating

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10310[Non-chrome] Chrome Plating White

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Nickel Plating] Nickel Plating

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Nickel Plating] Nickel Plating

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10310[Nickel Plating] Nickel Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Nickel Plating] Nickel Plating

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Nickel Plating] Nickel Plating

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Nickel Plating] Nickel Plating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Nickel Plating] Nickel Plating

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10310[Non-chrome] Non-chrome Black

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

-310[Bright Chromate Plating] Bright Chromate Plating

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

-410[Bright Chromate Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip shape Flat End
Additional Shapes Washer Included Sales Unit Box/package

Additional Products in this Category

Tech Support