(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Hex Nuts - Brass, Nickel Coated, HNH【1-600 Pieces Per Package】

High Hex Nuts - Brass, Nickel Coated, HNH
  • Volume Discount

•Shape: Hex nut (height)
•Material: Brass
•Application/Function: General
•Surface Treatment: Nickel Plating
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
HNH-BR-M4-30
HNH-BRN-M2-4
HNH-BRN-M2-7
HNH-BRN-M2-8
HNH-BRN-M2-9
HNH-BRN-M2-10
HNH-BRN-M2.6-5
HNH-BRN-M2.6-6
HNH-BRN-M2.6-7
HNH-BRN-M2.6-8
HNH-BRN-M2.6-9
HNH-BRN-M3-5
HNH-BRN-M3-6
HNH-BRN-M3-7
HNH-BRN-M3-8
HNH-BRN-M3-9
HNH-BRN-M3-10
HNH-BRN-M3-11
HNH-BRN-M3-12
HNH-BRN-M3-13
HNH-BRN-M3-14
HNH-BRN-M3-15
HNH-BRN-M3-16
HNH-BRN-M3-17
HNH-BRN-M3-18
HNH-BRN-M3-23
HNH-BRN-M3-27
HNH-BRN-M3-30
HNH-BRN-M3-35
HNH-BRN-M3-40
HNH-BRN-M3-50
HNH-BRN-M4-6
HNH-BRN-M4-8
HNH-BRN-M4-10
HNH-BRN-M4-12
HNH-BRN-M4-13
HNH-BRN-M4-14
HNH-BRN-M4-15
HNH-BRN-M4-20
HNH-BRN-M4-25
HNH-BRN-M4-35
HNH-BRN-M4-50
HNH-BRN-M5-10
HNH-BRN-M5-15
HNH-BRN-M5-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
1 Piece(s)Available

8 Days or more

104-Low Quantity (can be purchased from one)[No] No30
1 Piece(s)Available

8 Days or more

102Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating4
1 Piece(s)Available

8 Days or more

102Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating7
1 Piece(s)Available

8 Days or more

102Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating8
1 Piece(s)Available

8 Days or more

102Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating9
1 Piece(s)Available

8 Days or more

102Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating10
1 Piece(s)Available

8 Days or more

102.6Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating5
1 Piece(s)Available

8 Days or more

102.6Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating6
1 Piece(s)Available

8 Days or more

102.6Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating7
1 Piece(s)Available

8 Days or more

102.6Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating8
1 Piece(s)Available

8 Days or more

102.6Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating9
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating5
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating6
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating7
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating8
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating9
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating10
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating11
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating12
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating13
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating14
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating15
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating16
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating17
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating18
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating23
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating27
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating30
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating35
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating40
1 Piece(s)Available

8 Days or more

103Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating50
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating6
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating8
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating10
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating12

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Nickel PlatingBox/package[Nickel Plating] Nickel Plating13
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating14
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating15
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating20
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating25
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating35
1 Piece(s)Available

8 Days or more

104Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating50
1 Piece(s)Available

8 Days or more

105Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating10
1 Piece(s)Available

8 Days or more

105Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating15
1 Piece(s)Available

8 Days or more

105Nickel PlatingLow Quantity (can be purchased from one)[Nickel Plating] Nickel Plating20
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)

Loading...

  1. 1

Basic Information

Material Brass Thread ridge type Metric coarse Application / function Standard

Additional Products in this Category

Tech Support