(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Iron, Ultra Grip, Countersunk Head【1-2,000 Pieces Per Package】

Blind Rivets - Iron, Ultra Grip, Countersunk Head
  • Volume Discount

The internal locking feature enables application in vehicles, cargo, and in other environments with vibration. The broadly adaptable plate thickness reduces the number of component parts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AK685UG
AK8120UG
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.83.2~8.520.9
1 Piece(s)Available

8 Days or more

106.44.0~12.028.6

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment No Details of Surface Treatment No
Shape of The Head Countersunk Head Sales Unit Box/package

Additional Products in this Category

Tech Support