(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - High Pressure, Bite Fitting, KLC Series (Part Numbers)

90° Elbows - High Pressure, Bite Fitting, KLC Series
  • Volume Discount

Fitting for high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

PDF

Part Number

Configured Part Number is shown.

KLC08-000E

 
Part Number
KLC08-000E
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

28 Days or more

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Max. Operating Pressure 50 - MPa
Operating Temperature Range -20::250°C Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Thread Size 1(mm) 8 Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe metric size Tube Material Steel
Applicable Pipe O.D. 1(mm) 8 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part KLC08-000E in the 90° Elbows - High Pressure, Bite Fitting, KLC Series series.

Additional Products in this Category

Tech Support