(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Coupler - Brass, Pipe Fitting, Female NPT, Class 125

Coupler - Brass, Pipe Fitting, Female NPT, Class 125

Brass Pipe Female Coupling is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

ZUSA-PF-10187

 
Part Number
ZUSA-PF-10187
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

13 Days

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Thread Size 1(inch) 4
Connection Thread Type NPT Thread Size 2(inch) 4

Please check the type/dimensions/specifications of the part ZUSA-PF-10187 in the Coupler - Brass, Pipe Fitting, Female NPT, Class 125 series.

Additional Products in this Category

Tech Support