(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cap Female NPT Pipe made from Brass has good corrosion resistance and is an excellent choice for use with hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Part Number
Configured Part Number is shown.
ZUSA-PF-10546
Material | Brass | Max. Operating Pressure | 125 | Thread Size 1(inch) | 4 |
---|---|---|---|---|---|
Connection Thread Type | NPT |
Please check the type/dimensions/specifications of the part ZUSA-PF-10546 in the Cap - Brass, Pipe Fitting, Female NPT, Class 125 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy