(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Bulkhead, High Pressure, Bite Fitting, Female BSPT, KSS Series

Straight Connector - Bulkhead, High Pressure, Bite Fitting, Female BSPT, KSS Series
  • Volume Discount

Fitting for high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

PDF

Part Number

Configured Part Number is shown.

KSS22-060E

 
Part Number
KSS22-060E
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

21 Days or more

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Max. Operating Pressure 31 - MPa
Operating Temperature Range -20::250°C Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread
Thread Size 1(mm) 22 Connection Thread Type Rc Types Fitting
Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe metric size
Tube Material Steel Thread Nominal 3/4B(20A) Applicable Pipe O.D. 1(mm) 22
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Nut M30X1.5

Please check the type/dimensions/specifications of the part KSS22-060E in the Straight Connector - Bulkhead, High Pressure, Bite Fitting, Female BSPT, KSS Series series.

Additional Products in this Category

Tech Support