(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

90° Elbows - Bite Fitting, Male BPST, NNT Type, KLN Series

Part Number

Configured Part Number is shown.

 
Part Number
KLN06-020KNNT
KLN08-020KNNT
KLN10-020KNNT
KLN10-030KNNT
KLN12-020KNNT
KLN12-030KNNT
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

28 Days or more

61/4B(8A)6
1 Piece(s)Available

8 Days or more

81/4B(8A)8
1 Piece(s)Available

8 Days or more

101/4B(8A)10
1 Piece(s)Available

8 Days or more

103/8B(10A)10
1 Piece(s)Available

8 Days or more

121/4B(8A)12
1 Piece(s)Available

8 Days or more

123/8B(10A)12

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Connection Type Pipe⇔Screw, plug-in type
Connection Shape Elbow Connection Thread Type R Types Fitting
Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe metric size
Tube Material Steel

Additional Products in this Category

Tech Support