(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Copper Pipe Fittings - Pin-Ring Joint

Copper Pipe Fittings - Pin-Ring Joint

Click this image to zoom it.

  • Volume Discount
  • Lead Time Reduction

Ring-screwing fittings excellent in corrosion resistance

Copper Pipe Fittings - Pin-Ring Joint:Related Image
・Materials
[ M ] Material: Brass
[ M ] Material: Brass

Specifications

Part Number-T
DKUS3
DKUPT8

-

2
Part Numberd2DLL1L2
Typed1
DKPRJ43.0 6.0 15.0 14.0 1.0
64.5 8.0 16.0 15.0 1.0
86.0 10.0 19.0 17.5 1.5
108.0 12.0 22.0 20.0 2.0
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DKPRJ4
DKPRJ6
DKPRJ8
DKPRJ10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

Fitting Specifications
Applicable FluidAir, Water, Industrial Oil
Normal Operating Pressure3.5MPa
Max. Operating Pressure7.0MPa
Operating Temperature Range-20~150˚C (No Freezing)
 

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 7.0 - MPa Operating Temperature Range -20::150°C Tube Material Copper Pipe

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.