(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Pressure Pipe Fittings, Screw-in Type Pipe Fittings, SRC Reducer

High-Pressure Pipe Fittings, Screw-in Type Pipe Fittings, SRC Reducer
  • Volume Discount

Fitting for medium-pressure and high-pressure piping for general hydraulic pressure. Applicable to schedule pipes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRC03-020F
SRC04-030F
SRC08-060F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

28 Days or more

1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Oil
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support