(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fitting for medium-pressure and high-pressure piping that uses general hydraulic pressure. Applicable to schedule pipes.
Part Number
Configured Part Number is shown.
SPB02-000F
Material | Carbon Steel | Connection Type | Pitch (Terminal) | Connecting Shape | Plug |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Thread Nominal M1 | 1/4B(8A) | Applicable Fluid | Oil |
Type | Fitting | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SPB02-000F in the High-Pressure Pipe Fitting, Threaded Pipe Fitting, SPB Hex Plug (Taper-Threaded) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy