(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Use Class 3000 Hex Head Plug fittings in high-pressure applications. Black-coated steel is very strong but is susceptible to corrosion.
Part Number
Configured Part Number is shown.
ZUSA-PF-6590
part number | material | pressure class | style | shape | pipe size | connection type | connection (a) | working pressure | specs met |
zusa-pf-6590 | black-coated steel | class 3000 | hex head plug | plug | 1/4" | mnpt | 1/4" npt male | 3000 psi | astm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1 |
zusa-pf-6591 | black-coated steel | class 3000 | hex head plug | plug | 3/8" | mnpt | 3/8" npt male | 3000 psi | astm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1 |
zusa-pf-6592 | black-coated steel | class 3000 | hex head plug | plug | 1/2" | mnpt | 1/2" npt male | 3000 psi | astm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1 |
zusa-pf-6593 | black-coated steel | class 3000 | hex head plug | plug | 3/4" | mnpt | 3/4" npt male | 3000 psi | astm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1 |
zusa-pf-6594 | black-coated steel | class 3000 | hex head plug | plug | 1" | mnpt | 1" npt male | 3000 psi | astm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1 |
Material | Black-Coated Steel | Connection Type | Thread (Terminal) | Connecting Shape | Plugs |
---|---|---|---|---|---|
Connection Thread Type M1 | NPT | Thread Nominal M1 | 1/4B(8A) | Type | Fitting |
Connection A | 1/4" NPT Male |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy