(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Pressure Pipe Fitting, SLB 45°, Elbow

High-Pressure Pipe Fitting, SLB 45°, Elbow
  • Volume Discount

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

PDF

Part Number

Configured Part Number is shown.

Part Number
SLB02-000F
SLB03-000F
SLB04-000F
SLB06-000F
SLB08-000F
SLB10-000F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

28 Days or more

3/8B(10A)
1 Piece(s)Available

28 Days or more

1/2B(15A)
1 Piece(s)Available

9 Days or more

3/4B(20A)
1 Piece(s)Available

9 Days or more

1B(25A)
1 Piece(s)Available

28 Days or more

1 1/4B(32A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 45° Elbow
Connection Thread Type M1 Rc Applicable Fluid Oil Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support