(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting Male Connector DCT

Double Ferrule Type Tube Fitting Male Connector DCT
  • Volume Discount

For high-pressure fittings that demand high quality. A double ferrule type tube fitting male connector DCT manufactured by Ihara Science Corp who have an excellent proven track record.
· Material: stainless steel
· Usable fluids: water, air, steam, gases, chemicals, and oils
· Applicable tube material: stainless steel

Part Number

Configured Part Number is shown.

Part Number
DCT2-R2SS
DCT2-R4SS
DCT4-1SS
DCT4-R2SS
DCT4-R4SS
DCT4-R6SS
DCT6-R4SS
DCT6-R6SS
DCT6-R12SS
DCT8-4SS
DCT8-6SS
DCT8-8SS
DCT8-R4SS
DCT8-R6SS
DCT8-R8SS
DCT8-R12SS
DCT12-R8SS
DCT12-R12SS
DCT16-R16SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Connection Thread Type Thread Nominal Length L
(mm)
1 Piece(s)Available

8 Days or more

1/8R1/829.8
1 Piece(s)Available

11 Days or more

1/8R1/435.2
1 Piece(s)Available

8 Days or more

1/4NPT1/1632.9
1 Piece(s)Available

8 Days or more

1/4R1/832.9
1 Piece(s)Available

8 Days or more

1/4R1/437.8
1 Piece(s)Available

8 Days or more

1/4R3/839.5
1 Piece(s)Available

8 Days or more

3/8R1/440.0
1 Piece(s)Available

8 Days or more

3/8R3/841.0
1 Piece(s)Available

11 Days or more

3/8R3/448.5
1 Piece(s)Available

10 Days or more

1/2NPT1/443.6
1 Piece(s)Available

10 Days or more

1/2NPT3/843.6
1 Piece(s)Available

11 Days or more

1/2NPT1/248.4
1 Piece(s)Available

8 Days or more

1/2R1/443.6
1 Piece(s)Available

8 Days or more

1/2R3/844.6
1 Piece(s)Available

8 Days or more

1/2R1/248.4
1 Piece(s)Available

11 Days or more

1/2R3/451.3
1 Piece(s)Available

11 Days or more

3/4R1/250.7
1 Piece(s)Available

8 Days or more

3/4R3/452.7
1 Piece(s)Available

11 Days or more

1R162.6

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight Tube Material Stainless Steel
Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support