(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Joints - SJM Type

Swivel Joints - SJM Type
  • Volume Discount

[Features]
· Swivel joint for general hydraulics. Effective anti-torsion measure for hydraulic hoses that offers improved durability.
· The shape of the connection portion can be supported more easily than the shape of the equipment and the hose.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SJM402-402
SJM402-502
SJM403-403
SJM403-503
SJM404-404
SJM404-504
SJM406-406
SJM406-506
SJM408-408
SJM408-508
SJM410-410
SJM410-510
SJM502-502
SJM503-503
SJM504-504
SJM506-506
SJM508-508
SJM510-510
SJM602-402
SJM602-502
SJM603-403
SJM603-503
SJM604-404
SJM604-504
SJM606-406
SJM606-506
SJM608-408
SJM608-508
SJM610-410
SJM610-510
SJM702-402
SJM702-502
SJM703-403
SJM703-503
SJM704-404
SJM704-504
SJM706-406
SJM706-506
SJM708-408
SJM708-508
SJM710-410
SJM710-510
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Connection Thread Supply Side (Single unit, swivel) Type of Connection Thread Exhaust Side (Single unit, swivel) Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Thread ridge Specifications
1 Piece(s)Available

26 Days or more

RR1/4[1/4B] 1/4-
1 Piece(s)Available

26 Days or more

RRc1/4[1/4B] 1/4-
1 Piece(s)Available

8 Days or more

RR3/8[3/8B] 3/8-
1 Piece(s)Available

8 Days or more

RRc3/8[3/8B] 3/8-
1 Piece(s)Available

26 Days or more

RR1/2[1/2B] 1/2-
1 Piece(s)Available

28 Days or more

RRc1/2[1/2B] 1/2-
1 Piece(s)Available

26 Days or more

RR3/4[3/4B] 3/4-
1 Piece(s)Available

28 Days or more

RRc3/4[3/4B] 3/4-
1 Piece(s)Available

26 Days or more

RR1[1B] 1-
1 Piece(s)Available

26 Days or more

RRc1[1B] 1-
1 Piece(s)Available

26 Days or more

RR1 1/4[1 1/4B] 1 1/4-
1 Piece(s)Available

28 Days or more

RRc1 1/4[1 1/4B] 1 1/4-
1 Piece(s)Available

26 Days or more

RcRc1/4[1/4B] 1/4-
1 Piece(s)Available

26 Days or more

RcRc3/8[3/8B] 3/8-
1 Piece(s)Available

26 Days or more

RcRc1/2[1/2B] 1/2-
1 Piece(s)Available

26 Days or more

RcRc3/4[3/4B] 3/4-
1 Piece(s)Available

26 Days or more

RcRc1[1B] 1-
1 Piece(s)Available

26 Days or more

RcRc1 1/4[1 1/4B] 1 1/4-
1 Piece(s)Available

26 Days or more

GR1/4[1/4B] 1/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc1/4[1/4B] 1/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR3/8[3/8B] 3/8Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc3/8[3/8B] 3/8Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR1/2[1/2B] 1/2Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc1/2[1/2B] 1/2Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR3/4[3/4B] 3/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc3/4[3/4B] 3/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR1[1B] 1Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc1[1B] 1Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR1 1/4[1 1/4B] 1 1/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc1 1/4[1 1/4B] 1 1/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR1/4[1/4B] 1/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc1/4[1/4B] 1/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR3/8[3/8B] 3/8Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc3/8[3/8B] 3/8Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR1/2[1/2B] 1/2Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc1/2[1/2B] 1/2Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR3/4[3/4B] 3/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc3/4[3/4B] 3/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR1[1B] 1Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc1[1B] 1Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR1 1/4[1 1/4B] 1 1/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc1 1/4[1 1/4B] 1 1/4Male G Threads, Female Seal

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Oil Max. Operating Temperature(℃) 95
Types of connection Straight

Additional Products in this Category

Tech Support