(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Joint SJS Type

Swivel Joint SJS Type
  • Volume Discount

Swivel joint for general hydraulic pressure. Effective anti-torsion measure for hydraulic hoses that offers improved durability.

[Features]
· Used for pressure piping, this is a joint that allows slow rotation or oscillation (reciprocating rotary motion) and is used mainly for connecting a fixed pipe to a high-pressure hose. It is useful for preventing unreasonable hose attachment and twisting.
· SJS type.
· A product with a simple structure intended for general use.
· SJH type.
· The rotor peripheral surface, which is a rotating and sliding part, has been surface hardened in order to withstand harsh use, and a slipper seal with a very low degree of wear is used to suppress the drag of the O-ring and thus prevent wear.
· SJM type.
A product that is a straight swivel joint that rotates easily due to the placement of a steel ball in a sliding part.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SJS502-402
SJS503-403
SJS504-404
SJS510-410
SJS602-402
SJS603-403
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Thread ridge Specifications
1 Piece(s)Available

28 Days or more

Rc1/4[1/4B] 1/4-
1 Piece(s)Available

28 Days or more

Rc3/8[3/8B] 3/8-
1 Piece(s)Available

38 Days or more

Rc1/2[1/2B] 1/2-
1 Piece(s)Available

28 Days or more

Rc1 1/4[1 1/4B] 1 1/4-
1 Piece(s)Available

8 Days or more

G1/4[1/4B] 1/4Male G Threads, Male Seal
1 Piece(s)Available

8 Days or more

G3/8[3/8B] 3/8Male G Threads, Male Seal

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Oil Max. Operating Temperature(℃) 95
Types of connection Elbow Type of Connection Thread Exhaust Side (Single unit, swivel) R

Additional Products in this Category

Tech Support