(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Joint SJH Shape

Swivel Joint SJH Shape
  • Volume Discount

Swivel joint for general hydraulic pressure. Effective anti-torsion measure for hydraulic hoses that offers improved durability.

[Features]
· Used for pressure piping, this is a joint that allows slow rotation or oscillation (reciprocating rotary motion) and is used mainly for connecting a fixed pipe to a high-pressure hose. It is useful for preventing unreasonable hose attachment and twisting.
· In order to handle extreme applications, the rotor outer surface (the rotation sliding part) is treated with surface hardener, and a slipper seal with extremely low wear is used in order to suppress co-rotation of the O-ring and to prevent wear.

Part Number

Configured Part Number is shown.

Part Number
SJH502-402
SJH502-502
SJH503-403
SJH503-503
SJH504-404
SJH504-504
SJH506-406
SJH506-506
SJH508-408
SJH508-508
SJH510-410
SJH510-510
SJH512-412
SJH512-512
SJH602-402
SJH602-502
SJH603-403
SJH603-503
SJH604-404
SJH604-504
SJH606-406
SJH606-506
SJH608-408
SJH608-508
SJH610-410
SJH610-510
SJH612-412
SJH612-512
SJH702-402
SJH702-502
SJH703-403
SJH703-503
SJH704-404
SJH704-504
SJH706-406
SJH706-506
SJH708-408
SJH708-508
SJH710-410
SJH710-510
SJH712-412
SJH712-512
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Connection Thread Supply Side (Single unit, swivel) Type of Connection Thread Exhaust Side (Single unit, swivel) Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Thread ridge Specifications
1 Piece(s)Available

26 Days or more

RcR1/4[1/4B] 1/4-
1 Piece(s)Available

26 Days or more

RcRc1/4[1/4B] 1/4-
1 Piece(s)Available

26 Days or more

RcR3/8[3/8B] 3/8-
1 Piece(s)Available

26 Days or more

RcRc3/8[3/8B] 3/8-
1 Piece(s)Available

26 Days or more

RcR1/2[1/2B] 1/2-
1 Piece(s)Available

26 Days or more

RcRc1/2[1/2B] 1/2-
1 Piece(s)Available

26 Days or more

RcR3/4[3/4B] 3/4-
1 Piece(s)Available

26 Days or more

RcRc3/4[3/4B] 3/4-
1 Piece(s)Available

26 Days or more

RcR1[1B] 1-
1 Piece(s)Available

26 Days or more

RcRc1[1B] 1-
1 Piece(s)Available

26 Days or more

RcR1 1/4[1 1/4B] 1 1/4-
1 Piece(s)Available

26 Days or more

RcRc1 1/4[1 1/4B] 1 1/4-
1 Piece(s)Available

26 Days or more

RcR1 1/2[1 1/2B] 1 1/2-
1 Piece(s)Available

26 Days or more

RcRc1 1/2[1 1/2B] 1 1/2-
1 Piece(s)Available

26 Days or more

GR1/4[1/4B] 1/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc1/4[1/4B] 1/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR3/8[3/8B] 3/8Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc3/8[3/8B] 3/8Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR1/2[1/2B] 1/2Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc1/2[1/2B] 1/2Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR3/4[3/4B] 3/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc3/4[3/4B] 3/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR1[1B] 1Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc1[1B] 1Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR1 1/4[1 1/4B] 1 1/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc1 1/4[1 1/4B] 1 1/4Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR1 1/2[1 1/2B] 1 1/2Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GRc1 1/2[1 1/2B] 1 1/2Male G Threads, Male Seal
1 Piece(s)Available

26 Days or more

GR1/4[1/4B] 1/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc1/4[1/4B] 1/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR3/8[3/8B] 3/8Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc3/8[3/8B] 3/8Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR1/2[1/2B] 1/2Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc1/2[1/2B] 1/2Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR3/4[3/4B] 3/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc3/4[3/4B] 3/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR1[1B] 1Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc1[1B] 1Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR1 1/4[1 1/4B] 1 1/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc1 1/4[1 1/4B] 1 1/4Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GR1 1/2[1 1/2B] 1 1/2Male G Threads, Female Seal
1 Piece(s)Available

26 Days or more

GRc1 1/2[1 1/2B] 1 1/2Male G Threads, Female Seal

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Oil Max. Operating Temperature(℃) 95
Types of connection Elbow

Additional Products in this Category

Tech Support