(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minimal Fitting Partition Union

Minimal Fitting Partition Union
  • Volume Discount

[Features]
· Optimal for piping of vacuum equipment due to incorporation of vacuum tubing.
· Ideal for small equipment and space-saving piping.

PDF

Part Number

Configured Part Number is shown.

LM-FM5

 
Part Number
LM-FM5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Partition unions Material Brass
Surface Treatment Electroless Nickel Plating Screw Types M Nominal of Thread M10
Types of Screw Small-Diameter Side M Nominal of Thread Small-Diameter Side M5 Package Specifications Standard Specifications
Screw Pitch(mm) 1 Screw, Small Caliber Side Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part LM-FM5 in the Minimal Fitting Partition Union series.

Additional Products in this Category

Tech Support