(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Cooling - Mold Temperature Control Joint - Threaded Part for Installed Mold

Mold Cooling - Mold Temperature Control Joint - Threaded Part for Installed Mold
  • Volume Discount

One-touch fittings for cooling molds. No protrusions remain on the die after the plug is removed.

[Features]
- One-touch fitting for mold cooling.
- 3 fluid types: Heating medium oil, (fresh) water and air.
- No protrusions on the mold remain after the plug is removed.
- The type with stop valve built-in prevents warm water outflow when the plug is attached or removed.

PDF

Part Number

Configured Part Number is shown.

Part Number
AK08-01S
AK08-02S
AK10-01S
AK10-02S
AK10-03S
AK10-04S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread
1 Piece(s)Available

8 Days or more

101/8
1 Piece(s)Available

8 Days or more

101/4
1 Piece(s)Available

8 Days or more

101/8
1 Piece(s)Available

8 Days or more

101/4
1 Piece(s)Available

8 Days or more

103/8
1 Piece(s)Available

15 Days or more

101/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Male Straight Screw Types R
Ambient Temperature(℃) 0~120 Applicable Fluids Water, Air

Additional Products in this Category

Tech Support