(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Chemifit, CP Series【5 Pieces Per Package】 (CP-UL8)

90° Elbows - Chemifit, CP Series CP-UL8
  • Volume Discount

A threaded union elbow for piping clean air, pure water, and chemicals.

PDF

Part Number

Configured Part Number is shown.

CP-UL8

 
Part Number
CP-UL8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1 Specifications Applicable Tube O.D.
(inch)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8Millimeter Size-

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape 90° Union Elbow Material Polypropylene Resin
Surface Treatment No

Please check the type/dimensions/specifications of the part CP-UL8 in the 90° Elbows - Chemifit, CP Series series.

Products like this...

Part Number
CP-UL1/4
CP-UL10
CP-UL12
CP-UL6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1 Specifications Applicable Tube O.D.
(inch)

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

6.35Inch Size1/4

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

10Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Millimeter Size-

Additional Products in this Category

Tech Support