(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings for Tubes - Straight

Couplings for Tubes - Straight
  • Volume Discount
  • Degreasing

Couplings for Tubes which have the sleeve and nut consolidated into one

  • inCAD Components
Couplings for Tubes - Nipples:Related Image
・Materials
[ M ] Material: 316 Stainless Steel

Specifications

Part Number-T
MCPTK4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberT
R (PT)
T
R(PT)
Applicable Tube
I.D. (mm)
LB1 (Wrench Flats)B2
(Wrench Flats)
TypeApplicable Tube O.D. (mm)
MCPTK3.211/81.62491010
411/822491010
21/4261114
611/842691212
21/428.51114
33/8301217
811/862891414
21/4301114
33/8311217
1021/4832111717
33/8331217
41/2361522
1221/41034111719
33/8351217
41/2381522

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCPTK3.2-1
MCPTK4-1
MCPTK4-2
MCPTK6-1
MCPTK6-2
MCPTK6-3
MCPTK8-1
MCPTK8-2
MCPTK8-3
MCPTK10-2
MCPTK10-3
MCPTK10-4
MCPTK12-2
MCPTK12-3
MCPTK12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
Thread Size Shape
1 Piece(s)Available

8 Days or more

103.2R1/81.6
1 Piece(s)Available

8 Days or more

104R1/82
1 Piece(s)Available

8 Days or more

104R1/42
1 Piece(s)Available

8 Days or more

106R1/84
1 Piece(s)Available

8 Days or more

106R1/44
1 Piece(s)Available

8 Days or more

106R3/84
1 Piece(s)Available

8 Days or more

108R1/86
1 Piece(s)Available

8 Days or more

108R1/46
1 Piece(s)Available

8 Days or more

108R3/86
1 Piece(s)Available

8 Days or more

1010R1/48
1 Piece(s)Available

8 Days or more

1010R3/88
1 Piece(s)Available

8 Days or more

1010R1/28
1 Piece(s)Available

8 Days or more

1012R1/410
1 Piece(s)Available

8 Days or more

1012R3/810
1 Piece(s)Available

8 Days or more

1012R1/210

Loading...

  1. 1

More Information

Couplings for Tubes - Nipples:Related Image
 

Basic Information

Shape Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.