(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Union, Chemifit, CP Series【5 Pieces Per Package】

Connector - Union, Chemifit, CP Series
  • Volume Discount

Injection molding ensures the inner surface of the union connector is smooth.

[Features]
· Screw-in type polypropylene resin fitting.
· Lightweight.
· Completely oil-free processed product.
· Parts are cleaned in a clean room.
· Injection molding ensures the inner surface is smooth.
· Non-polluting; does not produce contaminants.
· Special polypropylene resin is used as a material.
· Conforms to Ministry of Health, Labour and Welfare Notification 201 (2006) and Ministry of Health, Labour and Welfare Notification 370 (1956).

PDF

Part Number

Configured Part Number is shown.

Part Number
CP-UC1/4
CP-UC4
CP-UC6
CP-UC8
CP-UC10
CP-UC12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1 Specifications Applicable Tube O.D.
(inch)

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

6.35Inch Size1/4

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

4Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

6Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

8Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

24 Days or more

10Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

24 Days or more

12Millimeter Size-
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1 Specifications Applicable Tube O.D.
(inch)

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Connectors Material Polypropylene Resin
Surface Treatment No

Additional Products in this Category

Tech Support