(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Quick Seal, Insert Type, Brass, UT1N1 Series (Part Numbers)

90° Elbows - Quick Seal, Insert Type, Brass, UT1N1 Series
  • Volume Discount

The fitting main body and insert are integral at three points: sleeve, nut, and fitting main body of the union tee (inch size) with brass specifications. Excellent negative pressure performance.

[Features]
· The tube is connected by PushOne®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame-retardant resin (equivalent to UL94 V-0 standard) adopted.
· Non-combustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standard, with superior self-extinguishing properties.
· Can be used in environments in which sputtering occurs.
· The R screws are sealed, and thus there is no need to wrap them with sealing tape.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
UT1N1/2
UT1N1/4
UT1N3/8
UT1N3/16
UT2N1/2
UT2N1/4
UT2N1/8
UT2N3/8
UT2N3/16
UT2N5/16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)
1 Piece(s)Available

13 Days or more

12.78.230.01/2
1 Piece(s)Available

7 Days or more

6.353.46.51/4
1 Piece(s)Available

7 Days or more

9.535.718.53/8
1 Piece(s)Available

10 Days or more

4.762.43.03/16
1 Piece(s)Available

14 Days or more

12.75.216.01/2
1 Piece(s)Available

7 Days or more

6.352.22.51/4
1 Piece(s)Available

7 Days or more

3.183.01.01/8
1 Piece(s)Available

7 Days or more

9.533.57.03/8
1 Piece(s)Available

10 Days or more

4.761.41.03/16
1 Piece(s)Available

11 Days or more

7.942.94.55/16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Tees Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support