(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Instrumentation Tube Fittings, Male NPT, Brass

90° Elbows - Instrumentation Tube Fittings, Male NPT, Brass

Male-Male Elbow Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass is a durable material with good corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-662
ZUSA-TF-YL-663
ZUSA-TF-YL-664
ZUSA-TF-YL-665
ZUSA-TF-YL-666
ZUSA-TF-YL-667
ZUSA-TF-YL-668
ZUSA-TF-YL-669
ZUSA-TF-YL-670
ZUSA-TF-YL-671
ZUSA-TF-YL-672
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

4mm4mm Tube1/4" NPT Male4mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/4" NPT Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube3/8" NPT Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/2" NPT Male6mm2,350 psi
1 Piece(s)

13 Days

8mm8mm Tube1/4" NPT Male8mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/4" NPT Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube3/8" NPT Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/2" NPT Male10mm2,900 psi
1 Piece(s)

13 Days

12mm12mm Tube1/4" NPT Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube3/8" NPT Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/2" NPT Male12mm2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Male NPT Thread-to-Tube Connection Shape Male Elbow Material Brass
Thread Types Male NPT Material Brass Style Male Elbow
Shape 90 Degree Elbow

Additional Products in this Category

Tech Support