(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Unit of Rotation Stopper Pad / PQG (PQG-6-N)

Part Number

Configured Part Number is shown.

PQG-6-N

 
Part Number
PQG-6-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Pad Diameter
(mm)
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Oil Resistant / Cold Resistance / Heat Resistant-26~120[Black] Black6

Loading...

  1. 1

Basic Information

Pad Type Small Pad type With Oil Groove / Lip portion is thin / Pad Unit / Rotation-Less Mounting Method Recessed Type
Material Rubber-based

Additional Products in this Category

Tech Support