(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pad with Buffer Type Detent Bracket: NAPBTH, YH

Part Number

Configured Part Number is shown.

 
Part Number
NAPBTH-10A-10-N
NAPBTH-10A-10-S
NAPBTH-10A-10-S-T
NAPBTH-10A-15-N
NAPBTH-10A-15-N-T
NAPBTH-15A-10-N
NAPBTH-15A-10-S
NAPBTH-15A-15-N
NAPBTH-20-15-N
NAPBTH-40-30-N-O
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)1010
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250White[Rp(G)] Without fitting (M5)1010
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250WhiteBarbed Couplers1010
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)1015
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] BlackBarbed Couplers1015
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)1510
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon Rubber-60~250White[Rp(G)] Without fitting (M5)1510
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)1515
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black[Rp(G)] Without fitting (M5)2015
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] BlackPush-In Fitting4030

Loading...

  1. 1

Basic Information

Pad Type Bellows Pad type Lip portion is thin / Holder Set / Rotation-Less Mounting Method Attachment Type
Material Rubber-based Environment Standard / Cold Resistance / Heat Resistant Vacuum Outlet Direction Vertical Outlet

Additional Products in this Category

Tech Support