(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for transportation of thin work such as copying paper and vinyl. *CAD data is being revised for this series. Available as soon as modifications are complete.
[Features]
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Adsorption is improved and redundant adhesion has been mitigated by thinning the lip and improving adhesiveness to the work.
· Saves space by downsizing holders (A, B, and E types) for existing vacuum pads.
· As is conventional, the pad section can be replaced without removing the holder from the equipment.
· In addition, it also supports the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.
Part Number |
---|
VPF8PFS |
VPF8PN |
VPF10PFS |
VPF10PN |
VPF15PFS |
VPF15PN |
VPF20PFS |
VPF20PN |
Loading...
Pad Type | For Thin Object | Pad type | Standard / Lip portion is thin / Holder Set | Mounting Method | Recessed |
---|---|---|---|---|---|
Material | Rubber-based | Environment | Standard | Mounting Fitting | Spring Type |
Springs Power(N) | 2.3~3.9 | Stroke(mm) | 3 | Vacuum Outlet Direction | Top |
Mount Connection Screw | M10×1 | Vacuum Outlet Screw | M10×1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy