(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shape Pad/PEG (PEG-8-F)

Special Shape Pad/PEG PEG-8-F
  • Volume Discount

Use in specialized applications, such as ultra-thin or oval shapes

PDF

Part Number

Configured Part Number is shown.

PEG-8-F

 
Part Number
PEG-8-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Pad type Rubber Group Material Environment Operating Temperature Range
(℃)
Color Pad Diameter
(mm)
1 Piece(s)Available

13 Days or more

SpongeStandard / Pad UnitFluorine RubberStandard / Cold Resistance / Heat Resistant-10~230[Black] White point on the black8

Loading...

  1. 1

Basic Information

Mounting Method Insertion Type Material Rubber-based

Additional Products in this Category

Tech Support