(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad Multistage Bellows Type VPF

Vacuum Pad Multistage Bellows Type VPF
  • Volume Discount

* The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· Supports tilted work and transport of vinyl packages.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
· Moreover, it is compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VPF10WG
VPF10WN
VPF10WS
VPF20WG
VPF20WN
VPF20WS
VPF30WG
VPF30WN
VPF30WS
VPF40WG
VPF40WN
VPF40WS
VPF50WG
VPF50WN
VPF50WS
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray1014.557.5
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack1014.557.5
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White1014.557.5
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray202569
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack202569
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White202569
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray3038.582.5
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack3038.582.5
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White3038.582.5
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray404589
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack404589
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White404589
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray5056100
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack5056100
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White5056100

Loading...

  1. 1

Basic Information

Pad Type Multi-stage bellows Pad type Standard / Holder Set Mounting Method Pad Screw Fixed
Material Rubber-based Environment Standard Mounting Fitting Spring Type
Springs Power(N) 7.9~15.0 Stroke(mm) 5.8 Vacuum Outlet Direction Top
Mount Connection Screw M14×1 Vacuum Outlet Screw M14×1 Fall Prevention Valve None
Direct Attached Filter None

Additional Products in this Category

Tech Support