(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Joints, JL-CG Series (Part Numbers)

Swivel Joints, JL-CG Series
  • Volume Discount

For use in piping in civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery that use mineral hydraulic oil as a fluid

PDF

Part Number

Configured Part Number is shown.

JL06CG

 
Part Number
JL06CG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

48 Days or more

Loading...

  1. 1

Basic Information

Fitting type General Swivel Applicable Fluids Mineral operational oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 20.5 Allowable Rotational Speed(r.p.m) 10 Types of connection Screw⇔Screw Connection
Housing Type for the Hose Side (Screw type) R Type of Shaft on Machine Side (Screw type) G (Male Threaded Male 30° Sheet) Thread Size 06(3/8B)
Nominal Connection Thread Exhaust Side (Single unit, swivel) 06(3/8B) O-Ring Material NBR Nitrile Rubber Fitting Material Steel
Surface Treatment Zinc Plating · Chromate Treatment

Please check the type/dimensions/specifications of the part JL06CG in the Swivel Joints, JL-CG Series series.

Additional Products in this Category

Tech Support