(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Joint JL-GC Series (Part Numbers)

Swivel Joint JL-GC Series
  • Volume Discount

For use in piping for civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery using mineral hydraulic oil.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JL04GC
JL06GC
JL08GC
JL12GC
JL16GC
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Nominal Connection Thread Exhaust Side (Single unit, swivel)
1 Piece(s)Available

8 Days or more

04(1/4B)[1/4B] 04(1/4B)
1 Piece(s)Available

8 Days or more

06(3/8B)[3/8B] 06(3/8B)
1 Piece(s)Available

8 Days or more

08(1/2B)[1/2B] 08(1/2B)
1 Piece(s)Available

8 Days or more

12(3/4B)[3/4B] 12(3/4B)
1 Piece(s)Available

12 Days or more

16(1B)[1B] 16(1B)

Loading...

  1. 1

Basic Information

Fitting type General Swivel Applicable Fluids Mineral operational oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 20.5 Allowable Rotational Speed(r.p.m) 10 Types of connection Screw⇔Screw Connection
Housing Type for the Hose Side (Screw type) G (Male Threaded Male 30° Sheet) Type of Shaft on Machine Side (Screw type) R O-Ring Material NBR Nitrile Rubber
Fitting Material Steel Surface Treatment Zinc Plating · Chromate Treatment

Additional Products in this Category

Tech Support