(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Slender Duster Gun, Power Silent Type

Part Number

Configured Part Number is shown.

Part Number
K-DPBS
K-DPRS
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
1 Piece(s)Available

12 Days or more

1 - MPa
1 Piece(s)Available

12 Days or more

2.5 - MPa

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Round Features Quiet
Air Inlet Connection Type One-Touch Connection Nozzle Mounting Port Type Male thread Body Material Aluminum
Nozzle Material Brass Nozzle Length(mm) 24

Additional Products in this Category

Tech Support