(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Air Tool Series Engine Cleaner EC Series EC200

Air Tool Series Engine Cleaner EC Series EC200
  • Volume Discount

Combination type.

[Features]
▪ Liquid measure adjustable type.
▪ One-touch toggle switch for cleaning and drying

Part Number

Configured Part Number is shown.

Part Number
EC200
EC200P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications
1 Piece(s)Available

10 Days or more

10One touch enabling of drying and washing
1 Piece(s)Available

10 Days or more

10One touch enabling of drying and washing With Plug

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Air Supply Port Connection Type Female Thread Nozzle Mounting Screw Male thread Body Material Aluminum Diecast
Nozzle Material Brass Rod Nozzle Dia.(mm) 3 Volute Diameter(mm) 8.5
Supply Method Suction Type One Minute Suction Amount(l) 0.36

Additional Products in this Category

Tech Support