(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JOPLASTAR II, Option, Aluminum Long Nozzle

JOPLASTAR II, Option, Aluminum Long Nozzle
  • Volume Discount

Lightweight aluminum nozzle. Available in two sizes: 200 mm and 300 mm. No need for adapter.

[Features]
· No need for an adapter. Simply remove the JOPLASTAR II standard nozzle and retighten the cap.
· A plastic safety shield (SL-590) can also be used

Part Number

Configured Part Number is shown.

Part Number
TLN-2
TLN-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
1 Piece(s)Available

8 Days or more

200
1 Piece(s)Available

8 Days or more

300

Loading...

  1. 1

Basic Information

Types Nozzle Nozzle Shape Long Features Standard
Nozzle Connection Port Type Female Thread Nozzle Material Aluminum

Additional Products in this Category

Tech Support