(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Dedicated Nozzle GMN (Part Numbers)

Dedicated Nozzle GMN
  • Volume Discount

The high-speed air jet from the opening on the circumference delivers a powerful impact.

PDF

Part Number

Configured Part Number is shown.

GMN

 
Part Number
GMN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Nozzle component Nozzle Shape Round Features Flow Rate Control
Nozzle Mounting Port Type Male thread Nozzle Material Resin Max. Operating Pressure 1 - MPa
Nozzle Details Round Aperture Applicable Gun 601AXE-GAMMA / K-CPD-GAMMA

Please check the type/dimensions/specifications of the part GMN in the Dedicated Nozzle GMN series.

Additional Products in this Category

Tech Support