(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Tool Series Nozzle for Air Gun / Tree Gun

Air Tool Series Nozzle for Air Gun / Tree Gun
  • Volume Discount

A nozzle with an easy-to-store extensible copper pipe.

Part Number

Configured Part Number is shown.

Part Number
N-AG20
N-AG25
N-AG30
N-AG35
N-AG45
N-AG45J
N-AG50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNozzle Material Air Jet Amount
(l/min)
Specifications L Nozzle Dia.
(mm)
Hexagon Width Across Flat
(mm)
1 Piece(s)Available

10 Days or more

10[Brass] Brass Rod100Combined nozzle for both inflating bicycles and dusting23.51.512
1 Piece(s)Available

10 Days or more

10[Brass] Brass Rod150Dust Proof Nozzle302.012
1 Piece(s)Available

10 Days or more

10[Brass] Brass Rod140Combined nozzle for both inflating bicycles and dusting231.3X212
1 Piece(s)Available

8 Days or more

10[Brass] Brass Rod260Nozzle with Copper Pipe Nozzle (Pipe diameter 4)1113-
1 Piece(s)Available

8 Days or more

10[Brass] Brass Rod160Basic Nozzle282.012
1 Piece(s)Available

8 Days or more

10Resin160The plastic φ13.5 nozzle adds scratch prevention (POM made with resin)282.012
1 Piece(s)Available

8 Days or more

10[Brass] Brass Rod145Nozzle with Air Flow Rate Adjuster342.012

Loading...

  1. 1

Basic Information

Types Nozzle Nozzle Shape Standard Features Standard

Additional Products in this Category

Tech Support