(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hose nipple with horizontal female screws (30° inner sheet). Inserts have two peaks. Mainly used for band clamping.
Part Number
Configured Part Number is shown.
8006-12
Types | Adapter | Shape | [Hose Nipples] Punched Nipple |
---|---|---|---|
Connection Thread Type | [Tapped x Others] Female Thread × Punch Nipple | Types of connection screw T1 | PF30°FCS |
Screw T1 Size | G 30° Female Sheet, 1/2 | Nominal Diameter | 12 |
Surface Treatment | Trivalent Chromate Plating | Connection Adapter | SR-07,SR-08,SR-17,SR-18 |
Types | Adapter | Shape | Punched Nipple | Connection Thread Type | Female Thread × Punch Nipple |
---|---|---|---|---|---|
Types of connection screw T1 | PF30°FCS | Screw T1 Size | G 30° Female Sheet, 1/2 | Nominal Diameter | 12 |
Surface Treatment | Trivalent Chromate Plating | Connection Adapter | SR-07,SR-08,SR-17,SR-18 |
Please check the type/dimensions/specifications of the part 8006-12 in the Hydraulic Hose Adapters - Barbed Nipple, Female BSPP with 30° Flare Female Seat, 8006 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy