(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Welding Adapter Male Welding Connector, 2900-08

Part Number

Configured Part Number is shown.

2900-08

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

MaterialSteelTypesAdapter
ShapeStraightConnection Thread TypeMale thread × Other
Connecting Thread Type M1PTConnecting Thread Type M2Weld-On
Connection screw T11/2Pipe O.D.(mm)21.7
I.D.(φ)22.2 - -
Part Number
2900-08
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Material Steel Types Adapter Shape Straight
Connection Thread Type Male thread × Other Connecting Thread Type M1 PT Connecting Thread Type M2 Weld-On
Connection screw T1 1/2 Pipe O.D.(mm) 21.7 I.D.(φ) 22.2

Please check the type/dimensions/specifications of the part 2900-08 in the Hydraulic Hose Adapters - Welding Adapter Male Welding Connector, 2900-08 series.

Additional Products in this Category

Tech Support