(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Barbed Nipple, Female BSPP with 30° Flare Female Seat, 7006 Series

Hydraulic Hose Adapters - Barbed Nipple, Female BSPP with 30° Flare Female Seat, 7006 Series
  • Volume Discount

A Takenoko SUS304 parallel female (30° inner sheet) pipe thread with a raised ridge on the insertion part. Mainly used for band clamping.

Part Number

Configured Part Number is shown.

S7006-19

Part Number
S7006-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Volute Nipple
Connection Thread Type Female Thread × Barbed Nipple Types of connection screw T1 PF30°FCS Screw T1 Size G 30° Female Sheet, 3/4
Nominal Diameter 19 Surface Treatment No Connection Adapter SR-07,SR-08,SR-17,SR-18

Please check the type/dimensions/specifications of the part S7006-19 in the Hydraulic Hose Adapters - Barbed Nipple, Female BSPP with 30° Flare Female Seat, 7006 Series series.

Additional Products in this Category

Tech Support