(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A hose nipple for steam hoses with a parallel male thread (with a 30-degree internal seat) and a double-thread barb fitting. Fastened with a tortoise-shaped band.
Part Number
Configured Part Number is shown.
N7006-19
Types | Adapter | Shape | [Hose Nipples] Volute Nipple |
---|---|---|---|
Connection Thread Type | [Tapped x Others] Female Thread × Barbed Nipple | Types of connection screw T1 | PF30°FCS |
Screw T1 Size | G 30° Female Sheet, 3/4 | Nominal Diameter | 19 |
Surface Treatment | Trivalent Chromate Plating | Connection Adapter | SR-13,SR-14,SR-17,SR-33,SR-35 |
RoHS | 10 | - | - |
Types | Adapter | Shape | Volute Nipple | Connection Thread Type | Female Thread × Barbed Nipple |
---|---|---|---|---|---|
Types of connection screw T1 | PF30°FCS | Screw T1 Size | G 30° Female Sheet, 3/4 | Nominal Diameter | 19 |
Surface Treatment | Trivalent Chromate Plating | Connection Adapter | SR-13,SR-14,SR-17,SR-33,SR-35 |
Please check the type/dimensions/specifications of the part N7006-19 in the Hydraulic Hose Adapters - Barbed Coupler with Steam Hose Neck, Female BSPT with 30° Flare Female Seat, N7006 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy