(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow 90° Brass Fitting, Male JIC 45° Flare to Male BSPT

Hydraulic Hose Adapters - Elbow 90° Brass Fitting, Male JIC 45° Flare to Male BSPT

Designed to fit flared metal tubing, these fittings secure with a nut and offer a tight metal to metal seal for high pressure applications. Brass has good corrosion resistance and can withstand hot and cold water.

part numberflared anglematerialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-45fl-2645°brassmale elbow90 degree elbow1/4" male jic 45 deg1/8" bspt male1/4"
zusa-tf-45fl-2745°brassmale elbow90 degree elbow1/4" male jic 45 deg1/4" bspt male1/4"
zusa-tf-45fl-2845°brassmale elbow90 degree elbow1/4" male jic 45 deg3/8" bspt male1/4"
zusa-tf-45fl-2945°brassmale elbow90 degree elbow1/4" male jic 45 deg1/2" bspt male1/4"
zusa-tf-45fl-3045°brassmale elbow90 degree elbow3/8" male jic 45 deg1/8" bspt male3/8"
zusa-tf-45fl-3145°brassmale elbow90 degree elbow3/8" male jic 45 deg1/4" bspt male3/8"
zusa-tf-45fl-3245°brassmale elbow90 degree elbow3/8" male jic 45 deg3/8" bspt male3/8"
zusa-tf-45fl-3345°brassmale elbow90 degree elbow3/8" male jic 45 deg1/2" bspt male3/8"
zusa-tf-45fl-3445°brassmale elbow90 degree elbow3/8" male jic 45 deg3/4" bspt male3/8"
zusa-tf-45fl-3545°brassmale elbow90 degree elbow1/2" male jic 45 deg1/4" bspt male1/2"
zusa-tf-45fl-3645°brassmale elbow90 degree elbow1/2" male jic 45 deg3/8" bspt male1/2"
zusa-tf-45fl-3745°brassmale elbow90 degree elbow1/2" male jic 45 deg1/2" bspt male1/2"
zusa-tf-45fl-3845°brassmale elbow90 degree elbow1/2" male jic 45 deg3/4" bspt male1/2"
Part Number
ZUSA-TF-45FL-26
ZUSA-TF-45FL-27
ZUSA-TF-45FL-28
ZUSA-TF-45FL-29
ZUSA-TF-45FL-30
ZUSA-TF-45FL-31
ZUSA-TF-45FL-32
ZUSA-TF-45FL-33
ZUSA-TF-45FL-34
ZUSA-TF-45FL-35
ZUSA-TF-45FL-36
ZUSA-TF-45FL-37
ZUSA-TF-45FL-38
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection (a) Connection (b) For Tube O.D.
1 Piece(s)

13 Days

1/4" Male JIC 45°1/8" BSPT Male1/4"
1 Piece(s)

13 Days

1/4" Male JIC 45°1/4" BSPT Male1/4"
1 Piece(s)

13 Days

1/4" Male JIC 45°3/8" BSPT Male1/4"
1 Piece(s)

13 Days

1/4" Male JIC 45°1/2" BSPT Male1/4"
1 Piece(s)

13 Days

3/8" Male JIC 45°1/8" BSPT Male3/8"
1 Piece(s)

13 Days

3/8" Male JIC 45°1/4" BSPT Male3/8"
1 Piece(s)

13 Days

3/8" Male JIC 45°3/8" BSPT Male3/8"
1 Piece(s)

13 Days

3/8" Male JIC 45°1/2" BSPT Male3/8"
1 Piece(s)

13 Days

3/8" Male JIC 45°3/4" BSPT Male3/8"
1 Piece(s)

13 Days

1/2" Male JIC 45°1/4" BSPT Male1/2"
1 Piece(s)

13 Days

1/2" Male JIC 45°3/8" BSPT Male1/2"
1 Piece(s)

13 Days

1/2" Male JIC 45°1/2" BSPT Male1/2"
1 Piece(s)

13 Days

1/2" Male JIC 45°3/4" BSPT Male1/2"

Loading...

  1. 1

Basic Information

Material Brass Shape 90° Elbow Flared Angle 45°

Additional Products in this Category

Tech Support