(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Elbow Type Adapter SSR-33 (Same Diameter)

Elbow Type Adapter SSR-33 (Same Diameter)
  • Volume Discount

SR-33 made of SUS304.
For complete product overview and details on Elbow Type Adapter SSR-33 (Same Diameter) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SSR-33-3
SSR-33-6
SSR-33-9
SSR-33-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/81/83
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/83/89
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/43/419

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°MIS Types of connection screw T2 R
Connection Port Metal Fitting SR-04 Surface Treatment No

Additional Products in this Category

Tech Support