(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Brennan Industries, Inc. was founded in Ohio in 1953. Brennan offers the most complete line of hydraulic tube fittings, adapters and related products available anywhere in the world. As an ISO 9001: 2000 certified company, all products meet or exceed J.I.C./S.A.E. specifications. Unique to the industry, all Brennan product is marked for traceability with a Brennan logo, and manufacturing code.
Part Number
Configured Part Number is shown.
Part Number |
---|
9000-04-04 |
9000-16-16 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Thread Size Side 1 | Thread Size Side 2 |
---|---|---|---|---|---|
1 Piece(s) | 9 Days | 1/4" | 1/4" | ||
1 Piece(s) | 9 Days | 1" | 1" |
Part Number |
---|
Loading...
Material | Steel | Shape | Straight | Connecting Thread Type M1 | PT |
---|---|---|---|---|---|
Connecting Thread Type M2 | PT | Surface Treatment | Zinc Plating | Thread Type Side 1 | R / BSPT (Male) |
Thread Type Side 2 | R / BSPT (Male) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy