(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Expander Fitting, Male BSPT to Male BSPP with 30° Seat, SR-13 Series

Part Number

Configured Part Number is shown.

Part Number
SR-13-3X6
SR-13-3X9
SR-13-6X3
SR-13-6X9
SR-13-6X12
SR-13-9X3
SR-13-9X6
SR-13-9X12
SR-13-9X19
SR-13-12X6
SR-13-12X9
SR-13-12X19
SR-13-12X25
SR-13-19X9
SR-13-19X12
SR-13-19X25
SR-13-25X12
SR-13-25X19
SR-13-25X32
SR-13-32X25
SR-13-32X38
SR-13-38X32
SR-13-38X50
SR-13-50X38
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/81/43×6
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/83/83×9
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/41/86×3
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/43/86×9
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/41/26×12
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/81/89×3
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/81/49×6
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/81/29×12
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/83/49×19
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/21/412×6
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/23/812×9
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/23/412×19
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/2112×25
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/43/819×9
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/41/219×12
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/4119×25
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/225×12
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 13/425×19
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11 1/425×32
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 11/4132×25
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11/41 1/232×38
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11/21 1/438×32
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11/2238×50
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 21 1/250×38
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 R Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support