(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SK-Type Rotation Adapter SKL-31

SK-Type Rotation Adapter SKL-31
  • Volume Discount

Prevents the hose from twisting and being damaged by twisting. Able to rotate 360 degrees with a small torque even under pressure.

Part Number

Configured Part Number is shown.

Part Number
SKL-31-6
SKL-31-9
SKL-31-12
SKL-31-19
SKL-31-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

1/4G 30° Male Sheet, 1/46
1 Piece(s)Available

13 Days or more

3/8G 30° Male Sheet, 3/89
1 Piece(s)Available

12 Days or more

1/2G 30° Male Sheet, 1/212
1 Piece(s)Available

12 Days or more

3/4G 30° Male Sheet, 3/419
1 Piece(s)Available

12 Days or more

1G 30° Male Sheet, 125

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread× Female thread
Types of connection screw T1 Rc Types of connection screw T2 PF30°MIS Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support