(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SR-08 with different sizes of the parallel screw (nut) for pipe and taper screw for pipe.
Part Number
Configured Part Number is shown.
SR-08-12X9
Types | Adapter | Shape | Straight |
---|---|---|---|
Connection Thread Type | Female Screw × Female Screw | Types of connection screw T1 | PF30°MIS |
Types of connection screw T2 | [PT] Rc | Screw T1 Size | G 30° Male Sheet, 1/2 |
Screw T2 Size | 3/8 | Nominal Diameter | 12×9 |
Connection Port Metal Fitting | SR-01,SR-02 | Surface Treatment | Trivalent Chromate Plating |
RoHS | 10 | - | - |
Types | Adapter | Shape | Straight | Connection Thread Type | Female Screw × Female Screw |
---|---|---|---|---|---|
Types of connection screw T1 | PF30°MIS | Types of connection screw T2 | Rc | Screw T1 Size | G 30° Male Sheet, 1/2 |
Screw T2 Size | 3/8 | Nominal Diameter | 12×9 | Connection Port Metal Fitting | SR-01,SR-02 |
Surface Treatment | Trivalent Chromate Plating |
Please check the type/dimensions/specifications of the part SR-08-12X9 in the Straight Type Adapter SR-08 (Unequal Diameter) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy