(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Tee Fitting, Flareless, Biting Type, C6803-NWO Series

Hydraulic Hose Adapters - Tee Fitting, Flareless, Biting Type, C6803-NWO Series

Brennan Industries, Inc. was founded in Ohio in 1953.  Brennan offers the most complete line of hydraulic tube fittings, adapters and related products available anywhere in the world.  As an ISO 9001: 2000 certified company, all products meet or exceed J.I.C./S.A.E. specifications.  Unique to the industry, all Brennan product is marked for traceability with a Brennan logo, and manufacturing code.

Part Number

Configured Part Number is shown.

C6803-04-04-04-NWO-FG

Part Number
C6803-04-04-04-NWO-FG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

9 Days

Loading...

  1. 1

Basic Information

Material Steel Shape Tee Connecting Thread Type M1 Others
Connecting Thread Type M2 Others Surface Treatment Zinc Plating Thread Size Side 1 1/4"
Thread Size Side 2 1/4" Thread Type Side 3 UN/UNF/SAE (Male) Thread Size Side 3 1/4"

Please check the type/dimensions/specifications of the part C6803-04-04-04-NWO-FG in the Hydraulic Hose Adapters - Tee Fitting, Flareless, Biting Type, C6803-NWO Series series.

Additional Products in this Category

Tech Support